Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
EXIOS MZ NPT - Cable glands for "Hazardous Areas", NPT brass
Bill of material
EXIOS MZ 1.6Z5.1200.71
BN
Order No.
1.6Z5.1200.71
MAT
Material
GR
Size
20-3 mm
AG
External thread
1/2''
SW
Width across flat
30 mm
D
35 mm
H
Height max.
91.5 mm
GL
Thread length
20.0 mm
A1
Diameter A1
12.5-17.5 mm
A2
Diameter A2
9-14 mm
AK1
Reinforcing clamp ring 1
0-0.7 mm
AK2
Reinforcing clamp ring 2
0.7-1.4 mm
ARO
Reinforcing clamp ring 3 (Optional)
0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices